??
CAD model selection
K0747.11308120
HELP_VARIABLE
Company
KIPP
Description
K0747 - Indexing plungers ECO
Bill of material
K0747.11308120
BESTKIPP
Order No.
K0747.11308120
FORM
Form
A
AUSF
version
non-lockout type without locknut
MATERIAL
Main
stainless steel
POS
Position
D
diameter
8 mm
D1
thread
M12 mm
D2
diameter
25 mm
L
Length
61.7 mm
L1
Length
26 mm
L2
Length
10 mm
L3
Length
23 mm
H
Length
8.0 mm
SW1
width across flats
12 mm
SW2
width across flats
- mm
F
F x 30°
2.3 mm
F1
Spring force initial pressure F1 approx. N
8 N
F2
Spring force final pressure F2 approx. N
19 N
ANZDM
Tightening torque max. Nm
20 Nm
GEW
Approx. weight
0.0331 kg
BS
Description
Information
Infotext
ROHS
RoHS
Yes
ZTN
Customs tariff number
73181900
EAN
EAN-Nr. Kipp
4059245204960
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions